Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6994-09 - Cross fitting
Bill of material
170308
BESTNR
Order No.
170308
ARTNR
Article No.
6994-09
PDF
catalog sheet
PDF
TYP
Model
heavy-duty
BMAX
max. operating pressure
630 bar
SW
19 mm
SW1
14 mm
GEW
Weight
150 g
CTN
Customs tariff number
73079910
EAN
European Article Number
4020772170301
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D