Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 908G - Threaded plug with soft seal
Bill of material
176693
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
BMAX
max. operating pressure
400 bar
R
Thread
Inch
L
mm
L1
mm
D
Diameter
mm
SW
Width across flats
mm
GEW
Weight
g
CTN
Customs tariff number
73181568
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D