Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Mini Motor
Description
AMSSE - Stainless steel brushless planetary servogearmotor
Bill of material
AMSSE90 80/50 5
TYP
Type
I
Ratio
GBINFO
Gearbox info
Planetary - 1 stage - 97% efficiency
SS
Stainless steel type
AS
Applicable standard
PWCL
Power cable length
RCL
Resolver cable length
DRV
Drive voltage
230Vac
RP
Rated power
RS
Rated speed
600rpm
TRS
Torque at rated speed
CRS
Current at rated speed
J
Rotor inertia
FBK
Feedback
2poles resolver - 7Vrms 10kHz input voltage
CLN
Cooling
Natural
USE
Use
0÷40 °C / max 90% RH / max 1000m amsl
TP
Thermal cutout switch
STEMP
Storage temperature
-20÷60 °C
IP
Protection degree
IP69K
WT
Weight
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D