Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
SIMONSWERK
Description
AN 161 3D FVZ 12/38 - ANSELMI Door hinge 60 kg
Bill of material
AN 161 3D FVZ 12/38
MAR
Brand
ANSELMI
BEZ
Description
AN 161 3D FVZ 12/38
MN
Model number
ROT
Opening angle
°
FORM
Lieferzustand / Fräsbild
BW
Load capacity
60,0 kg
BF
Width (door part)
30,0 mm
LF
Length (door part)
130,0 mm
BR
Width (frame part)
28,0 mm
LR
Length (frame part)
130,0 mm
OW
Max. opening angle
180 °
PL
INFO LINK
HTML
PG
Produktgewicht
kg
KTXT
Kurztext
for unrebated 38 mm thick residential doors with 12 mm recessed frame facings up to 60 kg
ATXT
Ausschreibungstext
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
2D