Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SIMONSWERK
Description
AN 170 3D 40 - ANSELMI Door hinge 60 kg
Bill of material
AN 170 3D 40
MAR
Brand
ANSELMI
BEZ
Description
AN 170 3D 40
MN
Model number
ROT
Opening angle
°
FORM
As-delivered condition / Routing picture
BW
Load capacity
60,0 kg
BF
Width (door part)
30,0 mm
LF
Length (door part)
110,0 mm
BR
Width (frame part)
24,0 mm
LR
Length (frame part)
110,0 mm
OW
Max. opening angle
180 °
PL
INFO LINK
HTML
PG
Product weight
kg
KTXT
Short text
for unrebated 40 mm residential doors with central installation and 21 mm reduced hinge frame part up to 60 kg
ATXT
Specification text
Recommendations
Loading ...
Download CAD models
Previews
3D
2D