Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SIMONSWERK
Description
AN 192 3D - ANSELMI, 80kg
Bill of material
AN 192 3D
MAR
Brand
ANSELMI
BEZ
Description
AN 192 3D
MN
Model number
ROT
Opening angle
°
FORM
As-delivered condition / Routing picture
BW
Load capacity
80,0 kg
BF
Width (door part)
30,0 mm
LF
Length (door part)
125,0 mm
BR
Width (frame part)
30,0 mm
LR
Length (frame part)
125,0 mm
OW
Max. opening angle
180 °
PL
INFO LINK
HTML
PG
Product weight
kg
KTXT
Short text
for unrebated 38-45 mm residential doors with 21 mm reduced hinge frame part up to 80 kg and claddings up to 4 mm
ATXT
Specification text
Recommendations
Loading ...
Download CAD models
Previews
3D
2D