Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Anamet Europe
Description
Anaconda Multitite FCE-LFHB - Anaconda Multitite FCE-LFHB
Bill of material
375.020.2
CNSORDERNO
Article No.
DESCS
Short description
FCE - LFHB Braid
DESCL
Long description
ST
Size
mm
ID
Inside diameter
mm
AD
Outside diameter
mm
SB
Static bending radius
mm
DB
Dynamic bending radius
mm
CS
Conduit size
COL
Color
Metal
IS
Inside Hose
Galvanised steel
MAT
Material Cover
Polyolefin with stainless steel braid
TMIN
Temp min.
-25 °C
TMAX
Temp max.
80 °C
TKURZ
Temp Short term
90 °C
SF
Impact resistance
1250 N
DF
Compression resistance
6 J
ZF
Tensile strength
1000 N
DS
Protection class
IP 67
OIB
Oil Resistance
4
UVB
UV Resistance
4
A
Carton
Standard (25m)
CNSQUANTITY
Package size
25
TP
Type Pack
RL
ETIM
ETIM code
6380213
ZTN
Customs number
83071000
WEIGHT
Weight
kg/m
CNSMASSEXACT
Weight
kg
INFO
PDF Info
PDF Info
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D