Catalog navigation
CAD model selection
Selectable products: 99
HELP_VARIABLE
Company
Comepi
Description
AP_T48
Bill of material
AP3T4840X11
CODE
Part Number
MATCASING
Casing Material
Reinforced thermoplastic
WIDTH
Width
30 mm
INLETS
Electrical connections
IP
IP Degree of Protection
IP65
ACT
Actuating Head
Ceramic rod lever
MATHEAD
Head Material
Thermoplastic head
CONTACTS
Microswitch
APP
Approvals
DIR
Reference Directives
LVD - 2014/35/EU
STDR
Reference Standards
IEC 60947-5-1 / EN 60947-5-1
TEMP
Operating Temperatures
°C
TEMPSTOCK
Stock Temperatures
°C
SHOCK
Protection against electric shocks (according to IEC 60536)
Class II - Double insulation Class
UI
Rated Insulating Voltage Ui
V
GINQ
Pollution Degree
3
UL50
Contact rating according to UL50
UIMP
Rated Impulsive Voltage Uimp
kV
ITH
Conventional thermal current in air free Ith (θ min 40 ° C)
A
CTOCTO
Short circuit protection (EU min 500Vac - fuses type gG (gl))
A
IEAC
Operating currents Ie - AC-15 (50-60 Hz) according to IEC 60947-5-1
IEDC
DC-13 operating currents according to IEC 60947-5-1
FREQCOMM
Switching Frequency
3600 cycles/hour
RESCONT
Resistance Between Contacts
25
TERMN
Connecting Terminals
CABLES
Connecting Cables Dimensions
mm²
PROT
Protective Conductor Terminal
/
MARK
Marking Terminals
According to IEC 60947-5-1
MECC
Mechanical Durability
10 Millions of Operations
B10D
B10d
20 Millions of Operations
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D