Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
AQR2500NG_S55720-S163
Bill of material
AQR2500NG Montageplatte(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
AQR2500NG Mounting plate
SA110ID05
Product type (ASN)
AQR2500NG
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Length
64.00 mm
SA700ID06
Depth
5.00 mm
SA700ID07
Height
110.00 mm
SA700ID08
mass (net)
0.04 kg
LINK
Product link
http://www.siemens.com/btproduct?S55720-S163
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
S55720-S163
SA810ID04
Datanorm number
S55720-S163
SA810ID06
GTIN number
7612914083104
SA810ID10
Description text
Room control panel
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM Classcode
EC011349
ETIMCLASSN
ETIM Classname
Accessories/spare parts for sensors
IFCEXPORT
IfcAsExport
IfcPlate.COVER_PLATE
OMNICLASSNU
Omniclass number
23-13 19 13 11 19
OMNICLASS
Omniclass title
Solid Metal Sheets
UNICLASSC
Uniclass code
Pr_25_30_30_86
Recommendations
Loading ...
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.