Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
AQR2530NNW_S55720-S137 - Flush sensor front
Bill of material
AQR2530NNW Unterputzfühler Front(0)
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
AQR2530NNW Flush Mount Sensor Front
SA110ID05
Main product group
AQR2530NNW
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Range of application of the sensors
Room automation
SA71015ID04
Length
55.000
SA71015ID05
Width
12.000
SA71015ID06
Height
55.000
SA71015ID07
mass (net)
0.060
SA700ID19
Protection class (IP), evaluation electronics
IP30
LINK
http://www.siemens.com/btproduct?S55720-S137
SA810ID03
Order number
S55720-S137
SA810ID04
DataNorm number
S55720-S137
SA810ID06
GTIN number
7612914081285
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM classcode
EC010035
ETIMCLASSN
ETIM classname
Room sensor relative humidity/temp. active
IFCEXPORT
IfcExportAs
IfcJunctionBox.USERDEFINED
OMNICLASSNU
OmniClass number
23-35 33 15
OMNICLASS
OmniClass title
Electrical Junction Boxes
UNICLASSC
Uniclass code
Pr_80_77_28
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Characteristics Graph
2D