IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
AQR2531ANW Unterputzfühler(0)
Siemens Building Technologies EUROPEAN Portfolio
Building automation systems
Desigo
Room automation
Desigo room automation (KNX)
Communicating controllers RXB (KNX)
Field devices for RXB..
Temperature sensors for RXB..
AQR2531ANW
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{siemens_bt_eu/gebaeudeautomationssysteme/desigo/raumautomation/desigoraumautomationknx/kommunikativereglerrxbknx/kombinierbarefeldgeraetezurxb/temperaturfuehlerzurxb/aqr2531anw/aqr2531anw_s55720_s133.prj},{NB=AQR2531ANW Unterputzfühler(0)},{SA810ID03=S55720-S133},{SA71015ID04=55.000},{SA71015ID05=38.500},{SA71015ID06=55.000},{SA71015ID07=0.070},{SA300ID03=0.000},{SA350ID03=MIN},{SA700ID18=MIN},{SA700ID05=MIN},{SA700ID06=MIN},{SA700ID07=MIN},{SA400ID03=0.000},{SA740ID04=0.000},{SA810ID16=0.000},{SA700ID011=MIN},{SA700ID012=MIN},{SA700ID017=MIN},{SA700ID17_=0},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{SA700ID04=AQR2531ANW Unterputzfühler},{SA110ID05=AQR2531ANW},{PREVIEW=../../_pool_/5e/0d/a6v10334311.png},{BUSPROTOKOLL=KNX},{SA100ID04=Anlagenautomation},{SA700ID19=IP30},{SA700ID17=nein},{LINK=http://www.siemens.com/btproduct?S55720-S133},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
AQR2531ANW_S55720-S133 - Flush-mounted sensor
Bill of material
AQR2531ANW Unterputzfühler(0)
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
AQR2531ANW Flushmounted sensor
SA110ID05
Main product group
AQR2531ANW
PREVIEW
Preview
LODLEVEL
Level of detail
Low
Low
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Sensor Application
Automation controls
SA71015ID04
Length
55.000
SA71015ID05
Width
38.500
SA71015ID06
Height
55.000
SA71015ID07
mass (net)
0.070
SA700ID19
Protection class (IP), evaluation electronics
IP30
LINK
Product link
http://www.siemens.com/btproduct?S55720-S133
SA740ID04
0.000
SA810ID03
Manufacturer’s reference number
S55720-S133
SA810ID04
Datanorm number
S55720-S133
SA810ID06
GTIN number
7612914082404
SA810ID10
Description text
AQR2531ANW Flushmounted sensor
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM Classcode
EC011410
ETIMCLASSN
ETIM Classname
Room temperature sensor
IFCEXPORT
IFCExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uniclass code
Pr_75_50_76_73
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
Characteristics Graph
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.