Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
AQR2535NNW_S55720-S141
Bill of material
AQR2535NNW Unterputzfühler Front(0)
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
AQR2535NNW Flush-mounted sensor front
SA110ID05
Main product group
AQR2535NNW
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Range of application of the sensors
Room automation
SA71015ID04
Length
55.000
SA71015ID05
Width
12.000
SA71015ID06
Height
55.000
SA71015ID07
mass (net)
0.070
SA700ID05
Min. ambient temperature (in operation)
SA700ID06
Max. Ambient temperature (operating)
LINK
http://www.siemens.com/btproduct?S55720-S141
SA810ID03
Order number
S55720-S141
SA810ID04
DataNorm number
S55720-S141
SA810ID06
GTIN number
7612914081872
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM classcode
EC010035
ETIMCLASSN
ETIM classname
Room sensor relative humidity/temp. active
IFCEXPORT
IfcExportAs
IfcSensor.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 11 00
OMNICLASS
OmniClass title
General Instruments and Controls
UNICLASSC
Uniclass code
Pr_75_75_76_75
おすすめ
おすすめ情報がありません
ダウンロード(CADデータ)
プレビュー
3D
Characteristics Graph
2D
プレビューと異なる製品が選択されました.[更新] ボタンでプレビューを再生成して下さい.