Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Metalwork
Description
ARTICULATED MALE HINGE - MODEL BAS
Bill of material
W0950322006
CODE
Code
W0950322006
DI
Ø Diameter
32 mm
B
14 mm
D
22 mm
M
10 mm
N
72.5 mm
R
16 mm
S
10 mm
WG
Weight
106 g
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.