Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
ASV181.1E/3_BPZ:ASV181.1E/3
Bill of material
ASV181.1E/3 VAV Modular(0)
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product description
ASV181.1E/3 VAV Modular
SA110ID05
Type (ASN)
ASV181.1E/3
LODLEVEL
Level of detail
PREVIEW
Preview
BUSPROTOKOLL
Bus protocol
SA100ID04
Drive type
electromotive
SA700ID05
nominal/operating voltage
24 V
SA700ID06
type of nominal/operating voltage
AC
SA700ID09
nominal frequency (according to DIN EN 50160)
50/60 Hz
SA700ID12
maximum power consumption AC (in starting state)
1 VA
SA700ID16
maximum power consumption DC (in starting state)
0.5 W
SA700ID29
Protection class A
IP54
SA700ID38
lock against rotation
no
SA700ID20
maximum temperature of medium
50 °C
SA700ID22
minimum temperature of medium
0 °C
SA700ID24
maximum ambient temperature
50 °C
SA700ID25
minimum ambient temperature
0 °C
SA700ID26
allowable ambient humidity (in operation)
95 % rF
SA700ID27
condensation allowable
no
SA700ID32
mass (net)
0.28 kg
SA71006ID04
Length
68 mm
SA71006ID05
Width
45 mm
SA71006ID06
Height
144 mm
LINK
http://www.siemens.com/btproduct?BPZ:ASV181.1E/3
SA740ID04
-1.00000001504747e+30
SA810ID03
Manufacturer’s reference number
BPZ:ASV181.1E/3
SA810ID04
Datanorm number
BPZ:ASV181.1E/3
SA810ID06
GTIN number
4047625019426
SA810ID10
Description text
VAV modular controller
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210607
ETIMCLASSC
ETIM Classcode
EC011290
ETIMCLASSN
ETIM Classname
Electric servomotor
IFCEXPORT
IfcExportAs
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 33 15
OMNICLASS
OmniClass title
Motor Operated Valve Actuators
UNICLASSC
Uniclass code
Pr_75_75_18_16
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
Characteristics Graph
2D