Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Bordignon
Description
ATAR - Warning Plate
Bill of material
ATAR EN
L
Length
120 mm
H
Height
70 mm
F
Fixing holes diameter
3.2 mm
INFO
WARNING!
VALThis tool is equipped with Nitrogen gas springs charged at a max pressure of 150-200 Bar (depending on the model). Use only N2for charging. Protect from shocks, warming up and contaminants. Carefully read the use instructions on our catalog (www.bordignon.com)
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D