Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
ATSEC38-Series
Bill of material
HellermannTyton 102-68380
IDNR
Identification
102-68380
MANUFACTURE19
Manufacturer type description
ATSEC38-PA66HIRHS-BK
LAENGEL
Length L
0.0 mm
LAENGEL2
Length L2
15.0 mm
BREITEW2
Width (W2)
16.4 mm
BREITEW
Width (W)
0.0 mm
HOEHEH2
Height (H2)
14.5 mm
HOEHEH
Height (H)
0.0 mm
BETRIEBSTEM46
Operating temperature
-40 °C bis +105 °C
VPI
Verpackungsinhalt
5000 Stk.
BUENDELMAX
Bundle ∅ max.
80 mm
BUNDELMIN
Bundle ∅ min.
0.0 mm
BLECHSTAERKEMIN
Blechstärke min.
1.5 mm
BLECHSTAERKEMAX
Blechstärke max.
4.0 mm
MATERIAL
Material
Polyamide 6.6, high impact modified, heat stabilised (PA66HIRHS)
FARBE
Colour
Black (BK)
QUANTITYMIN
Quantity Min.
5000
ORIGIN
Country of Origin
DE
URL1
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D