Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV0340 - Hangable double shower basket. Suitable for shower enclosures with or without frame (maximum 40mm). With hanger hooks
Bill of material
AV0340CR
CODE
Code
AV0340CR
MAT
Material
BRANDDESC
BRAND DESCRIPTION
INDA
ARTNUM
ARTICLE NUMBER
AV0340CR
SDESCR1
VERY SHORT DESCRIPTION 1
INDA Cestino AV0340
SDESCR2
VERY SHORT DESCRIPTION 2
HOTELLERIE L30xH70,9xP16,2 CROMATO
ARTDESC
Article description
CESTINO DOPPIO APPENDIBILE-CROMATO
INTERCODE
INTERNATIONAL CODES
-
ARTTYPE
Article type
Standard article
STAT
STATE
CURRENT
VAR
VARIANT CHARACTERISTICS
0
HEIGHT
70.9 cm
WIDTH
Width
30 cm
DEPTH
Depth
16.2 cm
WEIGHT
Weight
0.680 kg
SER
SERIES
Articoli Trasversali Inda
LINE
Basket
MOD
MODEL
AV0340CR
INTRACODE
INTRASTAT CODE
74182000
CODESCR1
Description Code Level 1
removable
FINSTRUT
STRUTTURA DELLE FINITURE
Chromo
GROUPROD
RAGGRUPPAMENTO PRODOTTO
AV151E
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D