Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
INDA
Description
AV058Y - Wall-mounted magnifying mirror on slide rail bar
Bill of material
AV058YCR
CODE
Code
AV058YCR
MAT
Material
POS
Position
SDESCR1
Very short description 1
INDA Magnifying mirrors Cm19.5X14.6 H60
SDESCR2
Very short description 2
Mirrors Inda AV058Y 19.5X14.6 CR
ARTDESC
Article description
INDA ACCESSORIES Mirrors Inda Magnifying mirrors Cm19.5X14.6 H60 CR
INTERCODE
International code
EAN-13:8033163563640
HEIGHT
Height
60 cm
WIDTH
Width
19.5 cm
DEPTH
Depth
14.6 cm
WEIGHT
Weight
0.760 kg
SER
Series
Mirrors Inda
LINE
Magnifying mirrors
MOD
Model
AV058Y
INTRACODE
Intrastat code
70099200
URL
URL link web site of the article
https://www.inda.net/
COL
Collection
Mirrors
DSG
Design
Studio Inda
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D