Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV0VN0 - Glass wiper, 2 fixings sets wall-mounted / glass walls
Bill of material
AV0VN0
CODE
Code
AV0VN0
BRANDDESC
Brand Description
INDA
SDESCR1
Very short description 1
INDA Accessories Various Cm26X3 H17
SDESCR2
Very short description 2
Articoli Trasversali Inda AV0VN0 26X3 Chromo
ARTDESC
Article description
INDA ACCESSORIES Articoli Trasversali Inda Accessories Various Cm26X3 H17 Chromo
INTERCODE
International code
EAN-13:8033163027098
ARTTYPE
Article type
Standard article
STAT
State
CURRENT
VAR
Variant characteristic
0
HEIGHT
Height
17 cm
WIDTH
Width
26 cm
DEPTH
Depth
3 cm
WEIGHT
Weight
0.200 kg
SER
Series
Transversal Article Inda
LINE
Accessories Various
MOD
Model
AV0VN0
INTRACODE
Intrastat code
73249000
FINSTRUT
Finishing structure
Chromo
GROUPROD
Pool products
AV0VN0
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D