Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV258A - Wall-mounted magnifying mirror with articulated arm. Touch switch. Dimmable light color. Direct connection to the mains or with a socket
Bill of material
AV258ACR
CODE
Code
AV258ACR
MAT
Material
POS1
Position
POS2
Position
SDESCR1
Very short description 1
INDA Magnifying mirrors Cm20X27.5 H23.6
SDESCR2
Very short description 2
Mirrors Inda AV258A 20X27.5 CR
ARTDESC
Article description
INDA ACCESSORIES Mirrors Inda Magnifying mirrors Cm20X27.5 H23.6 CR
INTERCODE
International code
EAN-13:8033163563671
HEIGHT
Height
23.6 cm
WIDTH
Width
20 cm
DEPTH
Depth
27.5 cm
WEIGHT
Weight
1.770 kg
SER
Series
Mirrors Inda
LINE
Magnifying mirrors
MOD
Model
AV258A
INTRACODE
Intrastat code
70099200
URL
URL link web site of the article
https://www.inda.net/
COL
Collection
Mirrors
DSG
Design
Studio Inda
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D