카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
INDA
Description
AV258C - Wall-mounted magnifying mirror with articulated arm. Touch switch on.Dimmable light color. Direct connection to the mains or with a socket
Bill of material
AV258CCR
CODE
Code
AV258CCR
MAT
Material
POS1
Position
POS2
Position
SDESCR1
Very short description 1
INDA Magnifying mirrors Cm19.5X27.4 H24.3
SDESCR2
Very short description 2
Mirrors Inda AV258C 19.5X27.4 CR
ARTDESC
Article description
INDA ACCESSORIES Mirrors Inda Magnifying mirrors Cm19.5X27.4 H24.3 CR
INTERCODE
International code
EAN-13:8033163563701
HEIGHT
Height
24.3 cm
WIDTH
Width
19.5 cm
DEPTH
Depth
27.4 cm
WEIGHT
Weight
1.795 kg
SER
Series
Mirrors Inda
LINE
Magnifying mirrors
MOD
Model
AV258C
INTRACODE
Intrastat code
70099200
URL
URL link web site of the article
https://www.inda.net/
COL
Collection
Mirrors
DSG
Design
Studio Inda
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
치수도
2D