Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV258Q - Magnifying mirror with support. Touch switch. Dimmable light color
Bill of material
AV258QCR
CODE
Code
AV258QCR
MAT
Material
SDESCR1
Very short description 1
INDA Magnifying mirrors Cm19.5X17.9 H42.8
SDESCR2
Very short description 2
Mirrors Inda AV258Q 19.5X17.9 CR
ARTDESC
Article description
INDA ACCESSORIES Mirrors Inda Magnifying mirrors Cm19.5X17.9 H42.8 CR
INTERCODE
International code
EAN-13:8033163563725
HEIGHT
Height
42.8 cm
WIDTH
Width
19.5 cm
DEPTH
Depth
17.9 cm
WEIGHT
Weight
1.575 kg
SER
Series
Mirrors Inda
LINE
Magnifying mirrors
MOD
Model
AV258Q
INTRACODE
Intrastat code
70099200
URL
URL link web site of the article
https://www.inda.net/
COL
Collection
Mirrors
DSG
Design
Studio Inda
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D