Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RP Technik
Description
AXW series
Bill of material
AXW009ML
ARTNR
Item number
AXW009ML
LODLEVEL
LOD Level
ROT
Arrow rotation
PT
Part type
LT
Luminaire type
Exit sign light
L
Length
50 mm
W
Width
317 mm
H
Height
194 mm
MT
Mounting type
Wall
RD
Recognition distance
30 m
I
Illuminant
LED
HM
Housing material
Die-cast zinc
SUPP
Supply
Central battery
IVAC
Input voltage AC
230 V
IVDC
Input voltage DC
216 V
IPP
IP protection
40
PC
Protection class
2
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D