Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Royme
Description
B Ø 13 - Medium load
Bill of material
B13-051
CODE
-
DH
Hole diameter
12.5 mm
DD
Rod diameter
6.3 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
N
S2
Recommended working deflection for medium spring life
mm
F2
Force
N
S3
mm
F3
Force
N
SN
Maximum operating deflection
mm
FN
Force
N
SB
Solid deflection
mm
BXH
Cross wire section
2.5 x 1.5 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D