Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Blohm
Description
B0355 - Swivel feet ball joints with internal thread
Bill of material
B0355.081
BESTBLOHM
Order No.
MATERIAL
Material
D
diameter
mm
L1
Length
7.5 mm
T
Screw-depth
10 mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181600
EAN
EAN-Code
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D