IFC 4.0 제작
언어선택:
English
English
B612AAH42A
Parker Pneumatic Division
Valve Products
Pneumatic Solenoid Valve - B Series
Pneumatic Solenoid Valve - B6 Series
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{parkerpdn/valve_products/b_series/b6_series/b6_asmtab.prj},{NB=B612AAH42A},{SERIES=B6 Series},{OPF=2},{VD4=1},{VD43=},{PS=2},{PE=A},{OV=A},{ENC=H},{V=42},{OPT=},{EL=A - Engineering Level},{PPATH=parts/b6_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
B6 Series - Pneumatic Solenoid Valve
Bill of material
B612AAH42A
PN
Part No.
B612AAH42A
SERIES
B6 Series
B6 Series
OPF
Operator/Function
4-Way, 2-Position
4-Way, 3-Position
4-Way, 2-Position
4-Way, 3-Position
VD4
4-Way, 2 Position
1 - Single Solenoid, Air Return
2 - Double Solenoid
3 - Single Remote Pilot, Air Return
4 - Double Remote Pilot
1 - Single Solenoid, Air Return
2 - Double Solenoid
3 - Single Remote Pilot, Air Return
4 - Double Remote Pilot
VD43
4-Way, 3-Position
N/A
N/A
PS
Port Size / Thread Type
2 - 3/8 Inch NPT, Inline
T - 3/8 Inch NPT, NAMUR Mount
2 - 3/8 Inch NPT, Inline
T - 3/8 Inch NPT, NAMUR Mount
PE
Pilot Source / Pilot Exhaust
A - Internal, Port #1 / Tapped M5
B - Internal, Port #1 / Vented
K - External, Body / Tapped M5
A - Internal, Port #1 / Tapped M5
B - Internal, Port #1 / Vented
K - External, Body / Tapped M5
OV
Overrides
A - No Overide
B - Flush, Non-Locking
C - Flush, Locking
D - Extended, Non-Locking
X - Valve Less 15mm Solenoid
A - No Overide
B - Flush, Non-Locking
C - Flush, Locking
D - Extended, Non-Locking
X - Valve Less 15mm Solenoid
ENC
Enclosures / Lead Length
H - 1/2 Inch NPT Conduit, 18 Inch Leads
5 - 15mm 3-Pin DIN 43650C (Male Only)
H - 1/2 Inch NPT Conduit, 18 Inch Leads
5 - 15mm 3-Pin DIN 43650C (Male Only)
V
Voltage
42 - 24VAC 60Hz / 22VAC 50Hz
45 - 12VDC
49 - 24VDC
53 - 120VAC 60Hz / 110VAC 50Hz
57 - 240VAC 60Hz / 230VAC 50Hz
42 - 24VAC 60Hz / 22VAC 50Hz
45 - 12VDC
49 - 24VDC
53 - 120VAC 60Hz / 110VAC 50Hz
57 - 240VAC 60Hz / 230VAC 50Hz
OPT
Options, 4-Way
Blank - None
02 - Solenoid Rotated 180 Degrees, Pins Down
Blank - None
02 - Solenoid Rotated 180 Degrees, Pins Down
EL
Engineerin Level
A - Engineering Level
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D