Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kukamet
Description
B963_stretcher_parts
Bill of material
B413 - 3
CODE
Code
B 963 - 3
MODELNO
Model number
B413 - 3
WEIGHT
Weight
46 g
A
51.5 mm
E
38 mm
M
7 mm
G
24 mm
H
31.5 mm
PDFEN
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/GERD%C4%B0RME.pdf
PDFDE
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/STRETCHER%20PARTS.pdf
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D