Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Motovario
Description
BA - Helical bevel geared motor aluminium series fitted for motor coupling version PAM with sleeve
Bill of material
B A52 U C - 140x11 - 25 - -
GR
Size
VERSALBE
Output shaft version
PAM
Input PAM flange
ACU1
Output shaft (d*l)
TFU
Output flange
PFU
Output flange position
BR
Torque arm
PBR
Torque arm position
AL
Low speed shaft accessory (d)
PAL
Low speed shaft accessory position
TIP
Motor/Inverter Motor
GRA
Motor size
SIGLA
Sign
ALI
Supply
GIRI
Speed Range
Rpm
POTE
Power Group
CTRL
Manual Adjustment Control
MODU
Expansion modules
RAF
Cooling
BIS
Rear shaft (d*l)
DISP
Devices
ENCO
Encoder
TF
Break type
AF
Brake power supply
RF
Brake rectifier
ACC
Accessories
SER
Forced ventilation
CVE
Fan cover
COP
Terminal box cover
-
MOR
Terminal box cover position
BB
mm
BM
mm
BM1
- mm
D
mm
DM
mm
DM1
- mm
E
mm
EE
- mm
E1
mm
F
mm
G
mm
G1
mm
G2
mm
H
mm
H1
mm
I
mm
J
45 mm
K
mm
L
mm
LL
- mm
LLX1
0.0 mm
LLX2
- mm
M
mm
N
mm
N1
mm
O
mm
O1
mm
P
mm
PM
mm
PM1
- mm
Q
mm
R
mm
S
mm
T1
mm
TM
mm
TT
mm
U
mm
V
mm
W
mm
TM1
- mm
FF1
- mm
X
- mm
Y
- mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D