IFC 4.0
可提供的產品目錄語言:
English
English
128221
Dodge
Mounted Bearings
Ball Bearings
Standard
Adapter Mount (Grip Tight)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/adapter_mount_grip_tight/ec_body.prj},{NB=128221},{SERIES=215},{SSGT=75},{SSGTM=70},{PN=128221},{DESCRIPTION=EC-215},{WEIGHT=164.0},{A=129.4},{B=113.9},{C=62.3},{D=120.7},{EMIN=125.5},{EMAX=125.6},{F=73.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Dodge
Description
Ball Bearing End Covers for Mounted Units 214 Series & Larger Metric Bore - Ball Bearing End Covers For Mounted Units 214 Series And Larger
Bill of material
128221
SERIES
Series
215
215
SSGT
Shaft Size For GT
75
75
mm
SSGTM
Shaft Size For GTM
70
70
mm
PN
Part no.
128221
128221
DESCRIPTION
Description
EC-215
EC-215
A
129.4
129.4
mm
B
113.9
113.9
mm
C
62.3
62.3
mm
D
120.7
120.7
mm
EMIN
Emin
125.5
125.5
mm
EMAX
Emax
125.6
125.6
mm
F
73.0
73.0
mm
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D