Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Base rail M 10 - -
Bill of material
322010
BEST
Order No.
322010
NUTB
Slot width
6 mm
VERSTELL
Adjustment range
60 mm
NUTEN
Slots
T-slot mm
B
Width
25 mm
B1
Width
6.4 mm
H
Height
12 mm
L
Length
105 mm
M
thread
M 10 mm
BS
Description
Information
Infotext
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D