Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
BB13A - One end external thread and one end internal thread of circular strut L-size fixed type
Bill of material
BB13AF-D6-L15
CNSORDERNO
SC
Serial code
LX
type
L-size fixed type
TM
Texture of material
ST
Surface treatment
D
D(mm)
L
L(mm)
M
M(mm)
3
F
F(mm)
3.5
W
W(mm)
5
K
K(mm)
8
INFOTEXT
website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D