Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
HEFA
Description
BB44K - Simple type for side mounting of bracket for base
Bill of material
BB44KN-D20
CNSORDERNO
SC
Serial code
TM
Texture of material
ST
Surface treatment
FJ
enclosure
D
DH7
mm
DH7T
-0.021/0 mm
W
60 mm
B
30 mm
L
45 mm
T
12 mm
F
45 mm
F1
18 mm
DD2
d2
6.6 mm
HH
h
22 mm
H
15 mm
W1
30 mm
DD
d
6.6 mm
DD1
d1
11.0 mm
V
6.5 mm
M
M6
W2
2 mm
AB
Accessory bolt
(M6-12)*1
INFOTEXT
website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D