Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
HEFA
Description
BB61A-61B - Square hole type of column fixing clamp
Bill of material
BB61AU-D10
CNSORDERNO
SC
Serial code
TYPE
type
TM
Texture of material
ST
Surface treatment
FJ
enclosure
Hexagon socket head cap screw
D
DD8
mm
DD8T
+0.077/+0.05 mm
H
11 mm
W
31 mm
T
16 mm
L
16 mm
E
15 mm
G
5 mm
H1
9 mm
F1
8 mm
M1
M4
F
0 mm
M
M5
DD
d
5.5 mm
AS
Accessory screw
(M5-16)*1
INFOTEXT
website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D