Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
BB62C - Strut fixing clip cantilever type
Bill of material
BB62CN-D8-P12
CNSORDERNO
SC
Serial code
TM
Texture of material
ST
Surface treatment
FJ
enclosure
Hexagon socket head cap screw
D
DH7
mm
DH7T
+0.015/0 mm
P
mm
D1G6
D1g6
8 mm
D1G6T
D1g6t
-0.005/-0.014 mm
H
7 mm
W
12 mm
E
10.5 mm
F
7.0 mm
M
M3
DD
d
3.5 mm
DD1
d1
6.0 mm
V
3 mm
S
0 mm
W1
2 mm
AS
Accessory screw
(M3-8)*1
INFOTEXT
website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D