Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
BB68J - Strut fixed clamp thread vertical thin type
Bill of material
BB68JN-D10
CNSORDERNO
SC
Serial code
TM
Texture of material
ST
Surface treatment
D
DH7
mm
DH7T
+0.015/0 mm
F1
16 mm
H
32 mm
L
16 mm
T
9 mm
E
16 mm
H1
10 mm
F
8 mm
M1
M4 mm
M
M6 mm
INFOTEXT
website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D