카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
BCN25-1000-350-8
Bill of material
BCN25-1000-350-8
PN
Part Number
BCN25-1000-350-8
DESC
Description
Onboard AC Charger, Power 25000W, Output 240 - 430VDC, 60A, Input 800 - 1100 VAC, Liquid Cooled, IP 65 & 67
TYPE
Type
AC/DC charger
POWER
Power
25000 W
IVR
Input Voltage Range
800 - 1100 Vac VDC
OV
Output Voltage
240-430 Vdc VDC
OC
Output Current
60A A
OT
Operating Temperature
-25 to +60C °C
CT
Cooling Type
Liquid
PROTECTION
Protection
IP65 / IP67
DIMENSIONS
Dimensions WxHxD
524 x 111 x 399 mm
PF
Power Flow
uni-directional - AC to DC
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
2D