Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
HEFA
Description
BD25_26 - Rotating shaft - steps at both ends, screw type at both ends
Bill of material
BD25GU-D6-L20-F2-E2-d5-M3
CNSORDERNO
CODE
Code
TYPE
Types
DT
D tolerance
MAT
Material_(international)
MAT1
Material_(solar)
SUR
Surface_treatment
D
mm
DH7T
mm
DG6T
mm
L
mm
Enter value for L
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
E
mm
Enter value for E
mm
cm
inch
ft
B
dh7·g6
mm
M
M(coarse thread) selection
SL
SL Wrench geometry only
mm
W
5 mm
BW
b
10 mm
INFOTEXT
website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D