Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
BE20B - Fixed guide block - threaded type
Bill of material
BE20BB-T16
CNSORDERNO
BE20BB-T16
SC
Serial code
BE20BB
TOM
texture of material
S45C
HD
hardness
40~45HRC
T
16 mm
L
25 mm
L1
21 mm
L2
24 mm
A
25 mm
H
11.0 mm
DD
d
7.0 mm
R
4 mm
M
M6
INFOTEXT
website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D