카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Schneider
Description
best wood CLT BOX - CEILING
Bill of material
best wood CLT BOX - DECKE
ST
Standard
Z-9.1-893
SP
Species
Domestic spruce
Q
Quality
S
Strength
C 24 & GL 24h
TH
Total height
260 mm
UPL
Lower CLT plate
mm
RWH
Wood height
mm
값 입력 RWH
Wood height
mm
cm
inch
ft
LP
Upper CLT platte
60 mm
WW
Wood Width
mm
값 입력 WW
Wood Width
mm
cm
inch
ft
L
Length
mm
값 입력 L
Length
mm
cm
inch
ft
W
Width
mm
값 입력 W
Width
mm
cm
inch
ft
V
Variant
M
Material
LODDEST
LOD Destination
LODLEVEL
LOD Level
NP
Nature Plus
Link
PL
Product Link
Link
G
General
Planed on four sides, bevelled down 4mm (measured diagonally), precisely cut ± 1mm
SCC
Strength class
C24; GL 24 hs according to EN 338
SC
Service Classes
1 and 2 according to EN 1995-1-1
B
Bonding
Bright, waterproof adhesive joints made of PUR (formaldehyde-free)
SL
Slats
20, 30 and 40 , graded and finger-jointed mm
D
Desiccation
Technically dried, wood moisture 12% (± 2%) on delivery
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
치수도
2D