Catalog navigation
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BFE06_56 - Seat bearing, high-temperature bearing, guided flange type
Bill of material
BFE26-6200ZZ
CODE
code
TYP1
typ1
TYP2
Bearing type
MAT1
Bearing material
High temperature synthetic steel
MAT2
Material of bearing ring
SUS304
MAT3
Ring material
SUS304
TER
Temperature resistance
350℃
BMD
Bearing model
DD
d
10 mm
D
30 mm
DH7
+0.021/0 mm
B
9 mm
H
54 mm
W
38 mm
T
14 mm
T1
12 mm
S
2 mm
V
2 mm
DDHH
dh
24 mm
D1
36 mm
D1G7
D1g7
-0.009/-0.034 mm
PCD
P.C.D
44 mm
K
42 mm
A
44 mm
F
0 mm
M
M(d2)
M5(4.3)
DD1
d1
8.0 mm
H1
4.6 mm
D2
31.4 mm
D2T
D2tol
+0.25/0 mm
MM
m
1.35 mm
MMT
mtol
+0.014/0
LINK
website link
website link
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
Размер
2D