Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BFF21_46 - Bearing With Housing ¡¤ With Retaining Ring Type ¡¤ Standard Flange Type
Bill of material
BFF32-623ZZ
CODE
Code
TYPE1
Types of
MAT
Bearing Material
MAT1
Bearing Seat Material
MAT2
Retaining Ring Material
SUR
Surface Treatment
TYPE
Bearing Type
MFQ
Sealing Ring
DD
d
3 mm
DH7
D
10 mm
DH7G
D Tolerance
+0.015/0 mm
B
4 mm
H
33 mm
W
16 mm
T
9 mm
V
2 mm
DDHH
dh
7 mm
PCD
24 mm
K
mm
A
mm
F
0 mm
M
M(Coarse Thread)
4 mm
DD2
d2
3.3 mm
DD1
d1
6.5 mm
H1
3.6 mm
CODE1
0Ptional Processing
LINK
Website
Website Link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D