Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
BG10A - Knob plunger - threaded part short resin knob - Self locking type
Bill of material
BG10BA-M16
CNSORDERNO
SC
Serial code
LX
type
KM
Knob material
Matt nylon (black)
BM
Body material
SUM22L
MBST
Main body surface treatment
Blackening
PM
Pin material
S45C
PH
Pin hardness
50~60HRC
PST
Pin surface treatment
Blackening
SM
Spring material
SWP-B
MOLN
Material of locking nut
STOLN
Surface treatment of locking nut
M
mm
PFT
Pitch fine tooth
1.5 mm
D
mm
D1
mm
DD
d
mm
HH
h
mm
L
mm
L1
mm
L2
mm
L3
mm
SW1
Sw1
mm
SW2
Sw2
mm
LMIN
Load (N)min.
LMAX
Load (N)max.
INFOTEXT
website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D