Catalog navigation
CAD model selection
Selectable products: 98
HELP_VARIABLE
Company
HEFA
Description
BG50-51 - Spring plunger steel - short type - anti loosening type / no anti loosening type
Bill of material
BG50ER-M16
CNSORDERNO
SC
Serial code
LX
type
LXX
Pin type
LXFZ
Type load
BM
Body material
SCM435
BH
Body hardness
28~35HRC
MBST
Main body surface treatment
PM
Pin material
PH
Pin hardness
PST
Pin surface treatment
SM
Spring material
SWP-B
UT
Usable temperature
-30~80℃
M
mm
DD
d
mm
S
mm
T
mm
TT
t
mm
B
mm
LMIN
Load (N)min
LMAX
Load (N)max
INFOTEXT
website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D