Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
BH16_17 - The shape of the prismatic front end of the locating pin for the fixture is shoulder type
Bill of material
BH16LD-AP-D6-P7-W5-H5-L5-A30-E1
CNSORDERNO
SC
Serial code
TYPE
type
TM
Texture of material
HT
heat treatment
HRC
Hardness
FS
Front end shape
D
Dh7
mm
DH7
h7 public errand
0/-0.012
P
mm
W
mm
Enter value for W
mm
cm
inch
ft
H
mm
Enter value for H
mm
cm
inch
ft
L
mm
A
Select angle
E
E(AP)
L1
8 mm
V
6 mm
F
8 mm
Q
9 mm
DD
d
4 mm
R
1.0 mm
ASS
Applicable stop screw
M5
KWC
Change the stop position
MC
Change thread diameter
MCZ
mm
RTC
Change upper shoulder R
RTCZ
mm
INFOTEXT
website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D