Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
HEFA
Description
BH24Y_24L - Positioning pin stop screw part for fixture short type ordinary class shoulderless ring groove type
Bill of material
BH24YD-D6-P8-H5-L5
CNSORDERNO
SC
Serial code
TYPE
Type
TM
Texture of material
HT
heat treatment
HRC
Hardness
ST
surface treatment
CH
Coating hardness
D
Dh7
mm
DH7
h7 public errand
0/-0.012
P
mm
Enter value for P
mm
cm
inch
ft
H
mm
Enter value for H
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
R
3 mm
W
3.0 mm
F
6 mm
DD
d
4 mm
ASS
Applicable stop screw
M5
KWC
Change the stop position
KD
Stop machining
INFOTEXT
website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D