Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
BH60 - Bushing for fixture economic type two side cutting flange type
Bill of material
BH60GL-D10-P4-L5
CNSOEDERNO
SC
Serial code
TM
Texture of material
S45C
HRC
Hardness
ST
surface treatment
D
mm
P
mm
Enter value for P
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
R
1 mm
H
25 mm
W
12 mm
T
3 mm
A
17 mm
DD
d
5 mm
RC
Additional inner diameter
RH
Change inner diameter R
INFOTEXT
website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D