Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
HEFA
Description
BH61 - Anti falling off notch type bushing for fixture
Bill of material
BH61CG-D18-P10-L10
CNSOEDERNO
SC
Serial code
BH61CG
TM
Texture of material
SKS3
HT
heat treatment
quench
HRC
Hardness
56~60HRC
D
mm
DG6
g6 tolerance
P
mm
Enter value for P
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
N
Wall thickness (N)
mm
R
mm
H
mm
T
mm
HH
h
mm
AA
a
3 mm
RR
r
mm
Y
mm
S
Special bolt
HC
Change the depth of the stop screw part
RC
Change inner diameter R
INFOTEXT
website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D