Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
IMI Bimba Products
Description
Bimba ISO 6432 - Air Cylinders
Bill of material
EM-12-1-N
PN
Part No.
PNA
Accessories Part No.
SEALS
Operating Temperature
TYPE
Type
BORE
Bore
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
MNT
Mounting Style
CUSH
Cushion Position
NT
Rod End Style
MT1
Magnetic Low Profile Switch Track (Position 1)
T2
Magnetic Low Profile Switch Track (Position 2)
MT3
Magnetic Low Profile Switch Track (Position 3)
T4
Magnetic Low Profile Switch Track (Position 4)
EE
Rod Extension
EEL
Rod Extension Length
mm
FM
Foot Mounting
FLM
Flange Mounting
CF
Clevis Foot
RC
Rod Clevis
SRE
Spherical Rod Eye
RCO
Rod Coupler
A
B
C
D
mm
D1
mm
D2
mm
D3
mm
E
mm
F
mm
G
mm
H
mm
H1
0 mm
J
- mm
K
mm
L
mm
P
mm
Q
mm
N
- mm
R
SS
S
- mm
T
- mm
W
- mm
SW
M11
M1
mm
M22
M2
0.0 mm
M33
M3
0.0 mm
MN11
MN
0.0 mm
M4
0.0 mm
M5
0.0 mm
M6
0.0 mm
M7
0.0 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D