Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
HEFA
Description
BJ15_16_17 - Locating pin small head cone angle type standard type
Bill of material
BJ16BK-Y-M-D2-P1
CNSORDERNO
SC
Serial code
LX
tpye
TM
Texture of material
HT
Heat treatment
HRC
Hardness
ST
surface treatment
DCYD
Coating hardness
S
shape
DGC
D
mm
DT
tolerance
P
mm
Enter value for P
mm
cm
inch
ft
L
mm
H
mm
C
0.3 mm
MM
m
0.5 mm
V
0 mm
W
0.0 mm
TC
Change the length of front cone corner
TCZ
mm
RTC
Neck R machining
INFOTEXT
website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D