Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bj158 - Cinch Connectivity Solutions
Bill of material
BJ158
PN
Part Number
BJ158
DESC
Description
TRS Bulkhead Jack, Feed-Through, 3-lug
TYPE
Type
TRS
TS
Termination Style
Receptacle
TT
Termination Type
Feed-through
BS
Body Style
Straight
GENDER
Gender
Jack
MS
Mounting Style
Feedthru
BP
Body Plating
Nickel
BM
Body Material
Brass
MAXFREQ
Max Frequency
500 MHz
CP
Contact Plating
Gold
INSULATED
Insulated
No
NOL
no. of Lugs
3
Recomendaciones
Loading ...
Descarga de modelos CAD
Previews
3D
2D